How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| G: | 1.94 | AG: | 4.65 |
| D: | 2.94 | H: | 0.53 in |
| AA: | 9.38 | AF: | 0.19 |
| AB: | 4.32 | P: | 1.88 in |
| M: | 2.38 | T: | 1.25 |
| LL: | 2.12 in | AE2: | 0.56 |
| I: | 4.34 in | L: | 6.07 in |
| U: | 0.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Assembly: | Y-2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| Model Code: | 26Y | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.8 | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb |

