How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | D: | 2.94 |
| LL: | 2.12 in | U: | 0.75 in |
| L: | 6.07 in | AE2: | 0.56 |
| P: | 1.88 in | M: | 2.38 |
| V: | 1.94 in | I: | 4.34 in |
| T: | 1.25 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AA: | 9.38 |
| AG: | 4.65 | AF: | 0.19 |
| G: | 1.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output RPM: | 35.0 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 26Y | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Bore Code: | 20 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.250 in | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

