How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L: | 6.07 in |
| G: | 1.94 | T: | 1.25 |
| AA: | 9.38 | D: | 2.94 |
| U: | 0.75 in | I: | 4.34 in |
| AF: | 0.19 | AG: | 4.65 |
| LL: | 2.12 in | H: | 0.53 in |
| AB: | 4.32 | M: | 2.38 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 26Y |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.750 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.08 | Output RPM: | 35.0 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Center Distance (in): | 2.625 | Input Style: | Solid Shaft |
| Series Code: | OE | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

