How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AE2: | 0.56 |
| AF: | 0.19 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| P: | 1.88 in | V: | 1.94 in |
| LL: | 2.12 in | I: | 4.34 in |
| D: | 2.94 | M: | 2.38 |
| AB: | 4.32 | T: | 1.25 |
| H: | 0.53 in | U: | 0.75 in |
| G: | 1.94 |
Technical Specifications
| Assembly: | Y-2 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 35.0 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Model Code: | 26Y | Gear Type: | Worm |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.08 | Output Torque Rating (in-lb): | 1426 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

