How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | G: | 1.94 |
| D: | 2.94 | P: | 1.88 in |
| AA: | 9.38 | M: | 2.38 |
| AG: | 4.65 | V: | 1.94 in |
| I: | 4.34 in | AE2: | 0.56 |
| AB: | 4.32 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| T: | 1.25 | LL: | 2.12 in |
| H: | 0.53 in |
Technical Specifications
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Output Diameter (in): | 1.250 in | Assembly: | Y-2 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Model Code: | 26Y |
| Input Diameter (in): | 0.750 in | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |

