How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.32 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| D: | 2.94 | I: | 4.34 in |
| U: | 0.75 in | L: | 6.07 in |
| G: | 1.94 | T: | 1.438 |
| AE2: | 0.56 | M: | 2.38 |
| AA: | 9.38 | H: | 0.53 in |
| AG: | 4.65 | LL: | 2.12 in |
| P: | 1.88 in |
Technical Specifications
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.9 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Model Code: | 26Y |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Assembly: | Y-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1287 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

