How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | P: | 1.88 in |
| AE2: | 0.56 | I: | 4.34 in |
| AG: | 4.65 | AF: | 0.19 |
| L: | 6.07 in | LL: | 2.12 in |
| M: | 2.38 | V: | 1.94 in |
| D: | 2.94 | AB: | 4.32 |
| H: | 0.53 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| G: | 1.94 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 23 | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.386 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Model Code: | 26Y | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Assembly: | Y-2 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

