How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | G: | 1.94 |
| P: | 1.88 in | AA: | 9.38 |
| LL: | 2.12 in | T: | 1.438 |
| AF: | 0.19 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| D: | 2.94 | V: | 1.94 in |
| AE2: | 0.56 | I: | 4.34 in |
| AB: | 4.32 | H: | 0.53 in |
| L: | 6.07 in |
Technical Specifications
| Model Code: | 26Y | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.386 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.750 in | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

