How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 1.94 |
| AG: | 4.65 | M: | 2.38 |
| T: | 1.438 | AB: | 4.32 |
| L: | 6.07 in | D: | 2.94 |
| V: | 1.94 in | I: | 4.34 in |
| U: | 0.75 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AE2: | 0.56 | AA: | 9.38 |
| LL: | 2.12 in |
Technical Specifications
| Assembly: | Y-2 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.92 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Diameter (in): | 0.750 in |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26Y |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Output Torque Rating (in-lb): | 1414 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

