How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AE2: | 0.56 |
| U: | 0.75 in | M: | 2.38 |
| T: | 1.438 | P: | 1.88 in |
| V: | 1.94 in | I: | 4.34 in |
| H: | 0.53 in | L: | 6.07 in |
| AG: | 4.65 | AA: | 9.38 |
| AF: | 0.19 | G: | 1.94 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AB: | 4.32 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.92 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Bore Code: | 23 |
| Model Code: | 26Y | Output Diameter (in): | 1.438 in |
| Ratio: | 15:1 | Input Style: | Solid Shaft |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

