How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| T: | 1.438 | AG: | 4.65 |
| I: | 4.34 in | AB: | 4.32 |
| P: | 1.88 in | AE2: | 0.56 |
| G: | 1.94 | U: | 0.75 in |
| M: | 2.38 | D: | 2.94 |
| H: | 0.53 in | AA: | 9.38 |
| AF: | 0.19 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output RPM: | 117 |
| Input Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Model Code: | 26Y | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Bore Code: | 23 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Ratio: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1414 in/lbs |

