How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | G: | 1.94 |
| H: | 0.53 in | LL: | 2.12 in |
| M: | 2.38 | P: | 1.88 in |
| L: | 6.07 in | AB: | 4.32 |
| V: | 1.94 in | AG: | 4.65 |
| D: | 2.94 | AA: | 9.38 |
| U: | 0.75 in | AF: | 0.19 |
| T: | 1.438 | I: | 4.34 in |
| AE2: | 0.56 |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.37 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 26Y | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

