How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| I: | 4.34 in | T: | 1.438 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| M: | 2.38 | AE2: | 0.56 |
| AG: | 4.65 | AB: | 4.32 |
| L: | 6.07 in | U: | 0.75 in |
| V: | 1.94 in | AA: | 9.38 |
| H: | 0.53 in | LL: | 2.12 in |
| AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 2.37 | Bore Code: | 23 |
| Input Diameter (in): | 0.750 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 26Y |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

