How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.56 |
| P: | 1.88 in | L: | 6.07 in |
| D: | 2.94 | AB: | 4.32 |
| U: | 0.75 in | G: | 1.94 |
| H: | 0.53 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AG: | 4.65 | M: | 2.38 |
| AF: | 0.19 | I: | 4.34 in |
| LL: | 2.12 in |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 26Y |
| Ratio Range: | 20:1 | Center Distance (in): | 2.625 |
| Ratio: | 20:1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 2.37 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

