How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | G: | 1.94 |
| AB: | 4.32 | H: | 0.53 in |
| I: | 4.34 in | D: | 2.94 |
| AG: | 4.65 | P: | 1.88 in |
| AA: | 9.38 | U: | 0.75 in |
| LL: | 2.12 in | V: | 1.94 in |
| AE2: | 0.56 | M: | 2.38 |
| AF: | 0.19 | L: | 6.07 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output RPM: | 70 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.95 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.750 in |
| Assembly: | Y-2 | Model Code: | 26Y |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

