How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | G: | 1.94 |
| AF: | 0.19 | T: | 1.438 |
| AE2: | 0.56 | U: | 0.75 in |
| M: | 2.38 | V: | 1.94 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AA: | 9.38 |
| D: | 2.94 | AG: | 4.65 |
| L: | 6.07 in | LL: | 2.12 in |
| H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Assembly: | Y-2 |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Output RPM: | 70 | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Model Code: | 26Y | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 1.95 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1477 in/lbs |

