How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AG: | 4.65 |
| P: | 1.88 in | AE2: | 0.56 |
| I: | 4.34 in | D: | 2.94 |
| AF: | 0.19 | AB: | 4.32 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| T: | 1.438 | L: | 6.07 in |
| AA: | 9.38 | LL: | 2.12 in |
| V: | 1.94 in | H: | 0.53 in |
| U: | 0.75 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Input Style: | Solid Shaft | Output RPM: | 58.3 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.65 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26Y | Bore Code: | 23 |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

