How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | P: | 1.88 in |
| D: | 2.94 | LL: | 2.12 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | I: | 4.34 in |
| L: | 6.07 in | G: | 1.94 |
| AG: | 4.65 | M: | 2.38 |
| AB: | 4.32 | T: | 1.438 |
| AF: | 0.19 | H: | 0.53 in |
| AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.65 | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Assembly: | Y-2 |
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | Solid Shaft | Center Distance (in): | 2.625 |
| Model Code: | 26Y | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1471 in/lbs |

