How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.32 |
| I: | 4.34 in | AE2: | 0.56 |
| AG: | 4.65 | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | L: | 6.07 in |
| P: | 1.88 in | AA: | 9.38 |
| M: | 2.38 | V: | 1.94 in |
| U: | 0.75 in | T: | 1.438 |
| G: | 1.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.750 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.65 |
| Output RPM: | 58.3 | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Model Code: | 26Y |
| Ratio: | 30:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

