How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 1.88 in |
| LL: | 2.12 in | G: | 1.94 |
| AG: | 4.65 | M: | 2.38 |
| T: | 1.438 | D: | 2.94 |
| L: | 6.07 in | AA: | 9.38 |
| U: | 0.75 in | I: | 4.34 in |
| AB: | 4.32 | AF: | 0.19 |
| V: | 1.94 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | Y-2 |
| Input Diameter (in): | 0.750 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Gear Type: | Worm | Bore Code: | 23 |
| Model Code: | 26Y | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.8 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 5:1 |
| Output RPM: | 339 | Output Torque Rating (in-lb): | 836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb |

