How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| M: | 2.38 | AB: | 4.32 |
| G: | 1.94 | D: | 2.94 |
| AE2: | 0.56 | AG: | 4.65 |
| AA: | 9.38 | H: | 0.53 in |
| I: | 4.34 in | T: | 1.438 |
| V: | 1.94 in | LL: | 2.12 in |
| L: | 6.07 in |
Technical Specifications
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.8 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 339 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26Y |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 836 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb |

