How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| M: | 2.38 | H: | 0.53 in |
| AB: | 4.32 | AF: | 0.19 |
| AE2: | 0.56 | L: | 6.07 in |
| I: | 4.34 in | P: | 1.88 in |
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | T: | 1.438 |
| D: | 2.94 | V: | 1.94 in |
| U: | 0.75 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Model Code: | 26Y |
| Input Diameter (in): | 0.750 in | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Assembly: | Y-2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.08 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35.0 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

