How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | T: | 1.438 |
| M: | 2.38 | AF: | 0.19 |
| AE2: | 0.56 | AB: | 4.32 |
| V: | 1.94 in | AA: | 9.38 |
| AG: | 4.65 | P: | 1.88 in |
| H: | 0.53 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| I: | 4.34 in | G: | 1.94 |
| D: | 2.94 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Model Code: | 26Y |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.08 |
| Center Distance (in): | 2.625 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 35.0 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Output Diameter (in): | 1.438 in | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.750 in | Output Torque Rating (in-lb): | 1426 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

