How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | L: | 6.07 in |
| V: | 1.94 in | P: | 1.88 in |
| AF: | 0.19 | T: | 1.438 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | M: | 2.38 |
| U: | 0.75 in | D: | 2.94 |
| AB: | 4.32 | H: | 0.53 in |
| LL: | 2.12 in | I: | 4.34 in |
| G: | 1.94 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 23 |
| Input Diameter (in): | 0.750 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Assembly: | Y-2 | Housing Material: | Cast Iron |
| Model Code: | 26Y | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 29.2 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 1345 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

