How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AE2: | 0.56 |
| M: | 2.38 | L: | 6.07 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AB: | 4.32 |
| P: | 1.88 in | I: | 4.34 in |
| U: | 0.75 in | LL: | 2.12 in |
| T: | 1.438 | D: | 2.94 |
| V: | 1.94 in | AF: | 0.19 |
| H: | 0.53 in |
Technical Specifications
| Bore Code: | 23 | Model Code: | 26Y |
| Gear Type: | Worm | Output RPM: | 233 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 4.27 |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

