How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.34 in |
| P: | 1.88 in | M: | 2.38 |
| L: | 6.07 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| U: | 0.75 in | LL: | 2.12 in |
| AG: | 4.65 | D: | 2.94 |
| V: | 1.94 in | AA: | 9.38 |
| AB: | 4.32 | H: | 0.53 in |
| G: | 1.94 |
Technical Specifications
| Model Code: | 26Y | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 4.27 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Input Style: | Solid Shaft |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.750 in |
| Assembly: | Y-2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1068 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb |

