How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | D: | 2.94 |
| I: | 4.34 in | AE2: | 0.56 |
| LL: | 2.12 in | AB: | 4.32 |
| V: | 1.94 in | G: | 1.94 |
| L: | 6.07 in | M: | 2.38 |
| AF: | 0.19 | P: | 1.88 in |
| AG: | 4.65 | AA: | 9.38 |
| U: | 0.75 in | T: | 1.438 |
| H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Output Key: | 3/8 X 3.00 |
| Model Code: | 26Y | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.750 in | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Overhung Load Rating (Output Shaft(lb)): | 927 lb |
| Output Torque Rating (in-lb): | 1068 in/lbs |

