How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | G: | 1.94 |
| LQ: | 5.19 in | AJ: | 5.88 |
| BF: | 0.41 | I: | 4.34 in |
| T: | 1 | AE2: | 0.56 |
| P: | 1.88 in | BD: | 5.88 |
| AF: | 0.19 | BE: | 0.38 in |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 9.38 | AB: | 4.32 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.9 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Assembly: | YF-1 | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 2.50 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

