How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | T: | 1 |
| D: | 2.94 | AJ: | 5.88 |
| AE2: | 0.56 | AB: | 4.32 |
| V: | 1.94 in | BF: | 0.41 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | G: | 1.94 |
| AF: | 0.19 | BE: | 0.38 in |
| AG: | 4.65 | LQ: | 5.19 in |
| AK: | 4.5 | H: | 0.53 in |
| AA: | 9.38 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Model Code: | 26YF | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 3.9 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

