How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BF: | 0.41 |
| I: | 4.34 in | LL: | 2.12 in |
| AG: | 4.65 | AK: | 4.5 |
| V: | 1.94 in | LQ: | 5.19 in |
| BE: | 0.38 in | T: | 1 |
| H: | 0.53 in | BD: | 5.88 |
| D: | 2.94 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AJ: | 5.88 | G: | 1.94 |
| AB: | 4.32 | AF: | 0.19 |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | 26YF |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.625 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Series Code: | OE | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

