How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| I: | 4.34 in | AF: | 0.19 |
| LL: | 2.12 in | AA: | 9.38 |
| D: | 2.94 | T: | 1 |
| V: | 1.94 in | P: | 1.88 in |
| AK: | 4.5 | H: | 0.53 in |
| AB: | 4.32 | BD: | 5.88 |
| BE: | 0.38 in | AG: | 4.65 |
| BF: | 0.41 | G: | 1.94 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Bore Code: | 16 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

