How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| D: | 2.94 | V: | 1.94 in |
| AE2: | 0.56 | I: | 4.34 in |
| LL: | 2.12 in | AF: | 0.19 |
| BF: | 0.41 | AG: | 4.65 |
| AK: | 4.5 | LQ: | 5.19 in |
| P: | 1.88 in | T: | 1 |
| AB: | 4.32 | BD: | 5.88 |
| AA: | 9.38 | G: | 1.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Motor Frame Size: | 140TC |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

