How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.94 |
| P: | 1.88 in | G: | 1.94 |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | AG: | 4.65 |
| T: | 1 | LQ: | 5.19 in |
| AJ: | 5.88 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| BD: | 5.88 | AB: | 4.32 |
| AF: | 0.19 | LL: | 2.12 in |
| I: | 4.34 in | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output RPM: | 117 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 2.92 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

