How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AE2: | 0.56 |
| BD: | 5.88 | AF: | 0.19 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| T: | 1 | AB: | 4.32 |
| BF: | 0.41 | H: | 0.53 in |
| LQ: | 5.19 in | V: | 1.94 in |
| AG: | 4.65 | AA: | 9.38 |
| AK: | 4.5 | I: | 4.34 in |
| D: | 2.94 | P: | 1.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 16 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Ratio: | 15:1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 117 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.92 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

