How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 2.94 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | G: | 1.94 |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 4.65 | T: | 1 |
| AE2: | 0.56 | V: | 1.94 in |
| LL: | 2.12 in | LQ: | 5.19 in |
| AA: | 9.38 | I: | 4.34 in |
| BF: | 0.41 | P: | 1.88 in |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 117 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 2.92 | Series Code: | OE |
| Model Code: | 26YF | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

