How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AJ: | 5.88 |
| I: | 4.34 in | AB: | 4.32 |
| AF: | 0.19 | T: | 1 |
| BF: | 0.41 | LL: | 2.12 in |
| AG: | 4.65 | BE: | 0.38 in |
| G: | 1.94 | P: | 1.88 in |
| AE2: | 0.56 | D: | 2.94 |
| H: | 0.53 in | V: | 1.94 in |
| AA: | 9.38 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Assembly: | YF-1 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.92 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

