How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| AE2: | 0.56 | I: | 4.34 in |
| AK: | 4.5 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| T: | 1 | AJ: | 5.88 |
| AF: | 0.19 | V: | 1.94 in |
| BF: | 0.41 | AB: | 4.32 |
| BD: | 5.88 | G: | 1.94 |
| AA: | 9.38 | D: | 2.94 |
| BE: | 0.38 in | P: | 1.88 in |
Technical Specifications
| Output RPM: | 70 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.95 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

