How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | LL: | 2.12 in |
| AA: | 9.38 | BD: | 5.88 |
| T: | 1 | G: | 1.94 |
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 2.94 | H: | 0.53 in |
| AG: | 4.65 | LQ: | 5.19 in |
| AE2: | 0.56 | AB: | 4.32 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Ratio: | 25:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Bore Code: | 16 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.95 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

