How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| AK: | 4.5 | AA: | 9.38 |
| AE2: | 0.56 | LL: | 2.12 in |
| BD: | 5.88 | G: | 1.94 |
| AB: | 4.32 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BF: | 0.41 | AF: | 0.19 |
| T: | 1 | D: | 2.94 |
| BE: | 0.38 in | P: | 1.88 in |
| I: | 4.34 in | LQ: | 5.19 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.65 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

