How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AF: | 0.19 |
| AB: | 4.32 | D: | 2.94 |
| T: | 1 | BD: | 5.88 |
| AG: | 4.65 | LL: | 2.12 in |
| BE: | 0.38 in | V: | 1.94 in |
| AK: | 4.5 | AE2: | 0.56 |
| LQ: | 5.19 in | H: | 0.53 in |
| G: | 1.94 | AA: | 9.38 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YF | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.65 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

