Grove Gear 26YF-1-1.000-140TC-40-L2
Part #:26YF-1-1.000-140TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AG: | 4.65 |
| T: | 1 | BF: | 0.41 |
| D: | 2.94 | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AE2: | 0.56 |
| V: | 1.94 in | G: | 1.94 |
| AA: | 9.38 | AB: | 4.32 |
| P: | 1.88 in | AF: | 0.19 |
| BE: | 0.38 in | I: | 4.34 in |
Technical Specifications
| Output RPM: | 43.8 | Input Bore (C Face): | 0.875 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.34 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

