Grove Gear 26YF-1-1.000-140TC-40-L3
Part #:26YF-1-1.000-140TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AG: | 4.65 |
| BF: | 0.41 | H: | 0.53 in |
| V: | 1.94 in | LQ: | 5.19 in |
| P: | 1.88 in | LL: | 2.12 in |
| AF: | 0.19 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.56 |
| I: | 4.34 in | AA: | 9.38 |
| AB: | 4.32 | AK: | 4.5 |
| D: | 2.94 | G: | 1.94 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio Range: | 40:1 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.34 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

