Grove Gear 26YF-1-1.000-140TC-40-L4
Part #:26YF-1-1.000-140TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.12 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | I: | 4.34 in |
| BF: | 0.41 | G: | 1.94 |
| V: | 1.94 in | BD: | 5.88 |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AA: | 9.38 | AF: | 0.19 |
| AG: | 4.65 | P: | 1.88 in |
| AE2: | 0.56 | D: | 2.94 |
| AB: | 4.32 | T: | 1 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Series Code: | OE | Bore Code: | 16 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.34 |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

