Grove Gear 26YF-1-1.000-140TC-40-L9
Part #:26YF-1-1.000-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AE2: | 0.56 |
| V: | 1.94 in | I: | 4.34 in |
| LQ: | 5.19 in | P: | 1.88 in |
| AJ: | 5.88 | D: | 2.94 |
| AA: | 9.38 | AK: | 4.5 |
| AF: | 0.19 | BD: | 5.88 |
| G: | 1.94 | BE: | 0.38 in |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 2.12 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-1 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 1.34 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

