How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | H: | 0.53 in |
| P: | 1.88 in | LQ: | 5.19 in |
| AK: | 4.5 | I: | 4.34 in |
| AG: | 4.65 | LL: | 2.12 in |
| BE: | 0.38 in | AB: | 4.32 |
| T: | 1 | Center Distance (in): | 2.625 in |
| G: | 1.94 | AE2: | 0.56 |
| BD: | 5.88 | D: | 2.94 |
| AJ: | 5.88 | V: | 1.94 in |
| BF: | 0.41 | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Motor Frame Size: | 140TC | Model Code: | 26YF |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 4.8 |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

