How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | P: | 1.88 in |
| AE2: | 0.56 | BD: | 5.88 |
| T: | 1 | AG: | 4.65 |
| LL: | 2.12 in | V: | 1.94 in |
| AK: | 4.5 | BF: | 0.41 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | D: | 2.94 |
| H: | 0.53 in | AA: | 9.38 |
| BE: | 0.38 in | AB: | 4.32 |
| G: | 1.94 | AF: | 0.19 |
Technical Specifications
| Bore Code: | 16 | Series Code: | OE |
| Assembly: | YF-1 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YF |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 1.08 | Output RPM: | 35 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

