How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1 |
| AA: | 9.38 | G: | 1.94 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| AF: | 0.19 | AG: | 4.65 |
| I: | 4.34 in | AK: | 4.5 |
| AB: | 4.32 | AJ: | 5.88 |
| LQ: | 5.19 in | V: | 1.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 1 |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.08 | Series Code: | OE |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Bore Code: | 16 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

