How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| G: | 1.94 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AJ: | 5.88 | P: | 1.88 in |
| AK: | 4.5 | AB: | 4.32 |
| AA: | 9.38 | AE2: | 0.56 |
| H: | 0.53 in | I: | 4.34 in |
| AG: | 4.65 | D: | 2.94 |
| BE: | 0.38 in | LL: | 2.12 in |
| T: | 1 | V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.625 | Motor Frame Size: | 140TC |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Bore Code: | 16 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.08 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 35 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

