How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AK: | 4.5 |
| AE2: | 0.56 | T: | 1 |
| I: | 4.34 in | AG: | 4.65 |
| D: | 2.94 | LQ: | 5.19 in |
| H: | 0.53 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| AF: | 0.19 | P: | 1.88 in |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 1.94 | BF: | 0.41 |
| AB: | 4.32 | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.08 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 50:1 |
| Output RPM: | 35 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Bore Code: | 16 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

