How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BF: | 0.41 |
| BE: | 0.38 in | AA: | 9.38 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AK: | 4.5 | V: | 1.94 in |
| I: | 4.34 in | BD: | 5.88 |
| H: | 0.53 in | G: | 1.94 |
| D: | 2.94 | AB: | 4.32 |
| AF: | 0.19 | P: | 1.88 in |
| AG: | 4.65 | LQ: | 5.19 in |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.883 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

